Repairable roundline double acting cylinder, 16mm diameter, 50mm stroke

Izdelek: M/6016/50
  • Rugged, compact units
  • Integral rear eye mounting
  • Corrosion resistant construction
  • Synthetic rubber buffers at end of stroke
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 60 °C
Cylinder diameter:16 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 60 °C
Cylinder diameter:16 mm
Piston rod diameter:6 mm
Stroke length:50 mm
Range:M/6000
Series:Martonair

Accessories

Fittings

Pneufit Push-In Fittings

Izdelek:102250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

Pneufit Push-In Fittings

Izdelek:102470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Pneufit Push-In Fittings

Izdelek:10K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo