Repairable roundline double acting cylinder, 25mm diameter, 125mm stroke

Izdelek: M/6025/125
  • Rugged, compact units
  • Integral rear eye mounting
  • Corrosion resistant construction
  • Synthetic rubber buffers at end of stroke
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:25 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:25 mm
Piston rod diameter:10 mm
Stroke length:125 mm
Range:M/6000
Series:Martonair

Accessories

Fittings

Pneufit Push-In Fittings

Izdelek:102250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

Pneufit Push-In Fittings

Izdelek:102470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Pneufit Push-In Fittings

Izdelek:10K510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Service Kits

Service kits for M/6000

Izdelek:QM/6025/00
Cylinder diameter:25 mm