Rotary vane double acting actuator, 2.1 Nm torque, 90° rotation

Izdelek: M/60283/90
  • Modern,compact design
  • Suitable for torques from 0,15 to 247 Nm
  • Fixed and adjustable rotation angles
  • Single and double vane construction
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:3 ... 7 bar
Operating temperature:5 ... 60 °C
Rotary Actuators - Rotation angle:90°

Technical Details

AttributeValue
Medium:Compressed Air
Port size:M5
Operation:Double acting
Operating pressure:3 ... 7 bar
Operating temperature:5 ... 60 °C
Rotary Actuators - Rotation angle:90°
Material - Bearings:Sintered bronze
Material - Seals:Nitrile rubber
Range:M/60280

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250405
Thread:M5
O/D Tube:4 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510405
Thread:M5
O/D Tube:4 mm
Shape:Banjo

Service Kits

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Izdelek:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural