Rotary vane double acting actuator, 4.1 Nm torque, 30 - 270° rotation

Izdelek: M/60284/IE
  • Modern,compact design
  • Suitable for torques from 0,15 to 247 Nm
  • Fixed and adjustable rotation angles
  • Single and double vane construction
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:5 ... 60 °C
Rotary Actuators - Rotation angle:30 - 270

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:5 ... 60 °C
Rotary Actuators - Rotation angle:30 - 270
Material - Bearings:Sintered bronze
Material - Seals:Nitrile rubber
Range:M/60280

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Service Kits

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m