Rotary vane double acting actuator, 5.8 Nm torque, 180° rotation

Izdelek: M/60285/180
  • Compact design
  • Suitable for torques from 6 to 240 Nm
  • Fixed and adjustable rotation angles from 90 to 270 degrees
  • Single and double vane construction
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:2 ... 10 bar
Rotary Actuators - Rotation angle:180
Material - Bearings:Sintered bronze

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:2 ... 10 bar
Rotary Actuators - Rotation angle:180
Material - Bearings:Sintered bronze
Material - Seals:Nitrile rubber
Range:M/60285

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Service Kits