Rotary vane double acting actuator, 247 Nm torque, 90° rotation

Izdelek: M/60288/TI/90
  • Compact design
  • Suitable for torques from 6 to 240 Nm
  • Fixed and adjustable rotation angles from 90 to 270 degrees
  • Single and double vane construction
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:2 ... 10 bar
Rotary Actuators - Rotation angle:90°
Material - Bearings:Sintered bronze

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:2 ... 10 bar
Rotary Actuators - Rotation angle:90°
Material - Bearings:Sintered bronze
Material - Seals:Nitrile rubber
Range:M/60285

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250848
Thread:G1/2
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470848
Thread:G1/2
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510848
Thread:G1/2
O/D Tube:8 mm
Shape:Banjo

Service Kits

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m