Guiding and stopping double acting cylinder, 40mm diameter, 100mm stroke

Izdelek: M/61040/M/100
  • Guiding accuracy ± 0,02 mm
  • Non-rotation accuracy ± 0,02°
  • Integrated heavy duty guide rods
  • Easy installation
  • Magnetic piston as standard
  • Buffer pad for noise reduction
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:40 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:40 mm
Stroke length:100 mm
Material - Bearings:Plain bearings
Material - Buffer:Polyurethane
Material - Piston head seals:Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic)
Range:M/61000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Service Kits

Service kits for M/61000

Izdelek:QM/61040/00
Cylinder diameter:40 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0006025C
Standard:DIN 74324
O/D Tube:6 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0006100
Standard:DIN 74324
O/D Tube:6 mm
Length:100 m