Heavy duty uni-directional flow regulators

Izdelek: M/840
  • Line mounted general purpose regulators
  • Captive regulating needle will not blow out when unscrewed
  • Calibrated adjusting knob, can be locked
  • Suitable for wall mounting
  • High operating pressure
Medium:Compressed Air
Port size:G3/4
Operating pressure:0.3 ... 16 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Material - Body:Aluminium

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Operating pressure:0.3 ... 16 bar
Operating temperature:-20 ... 80 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 80 °C
Material - Body:Aluminium
Material - Seals:Nitrile rubber
Range:M/800