Plug with Moulded Cable

Izdelek: M/P43316/33
    Voltage:220Vac/dc
    Electrical connection:DIN EN 175301-803
    Protection class:IP65
    Cable length:3 m
    Connector type:30mm Industrial standard
    Surge suppression:Yes

    Technical Details

    AttributeValue
    Voltage:220Vac/dc
    Electrical connection:DIN EN 175301-803
    Protection class:IP65
    Cable length:3 m
    Connector type:30mm Industrial standard
    Surge suppression:Yes
    Indication:LED, VDR
    Products - IP Rating:IP65
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Products - eClass 11:51030791
    Products - HS Code (Customs):85369095
    Products - HTS Code (Harmonised Tariff Schedule):8536900090
    Classification - UNSPSC code:39121402
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:30.0
    Products - Product - Length:30.0
    Products - Product - Width:22.0
    Products - Unit of Measure:EA
    Country of Origin:Germany
    Range:M/P43000