Porous plastic silencers

Izdelek: M/S0
  • Reduce the noise levels of pneumatic equipment
  • Compact, efficient and lightweight
  • Operating pressure is –1 to 10 bar
  • Operating temperature is –20ºC to +80ºC
Medium:Compressed Air;Neutral gases
Thread:M5
Operating pressure:-1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Plastic

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air;Neutral gases
Thread:M5
Operating pressure:-1 ... 10 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:10,0 bar
Material - Body:Plastic
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51070306
Products - HS Code (Customs):39174000
Products - HTS Code (Harmonised Tariff Schedule):3917400019
Classification - UNSPSC code:27131609
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Diameter:6.5
Products - Product - Length:23.0
Products - Product - Weight:0.001
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:MS