Quietaire Heavy Duty Silencers

Izdelek: MA010C
  • Reduce the noise levels of pneumatic equipment
  • Prevent open line exhaust dangers
  • Corrosion resistant
  • High flow capacity with low back pressure
  • Brass mesh screen and aluminium construction provide improved flow, longer life and cleanable element
  • Prevent metal chips, abrasive grits, dust and other contaminants from entering open exhaust ports
Medium:Compressed Air;Neutral gases
Thread:G1-1/4
Operating pressure:-1 ... 20 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:20,0 bar
Material - Body:Aluminium alloy

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air;Neutral gases
Thread:G1-1/4
Operating pressure:-1 ... 20 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:20,0 bar
Material - Body:Aluminium alloy
Range:MA