Shock Absorbers

Izdelek: MA600M
  • Maintenance free, self-contained hydraulic components
  • Integrated mechanical stop (MA 225 upwards)
  • Long stroke lengths to provide smooth deceleration and low reaction forces
Operation:Adjustable
Operating temperature:0 ... 66 °C
Maximum energy capacity per cycle:68 Nm
Maximum energy capacity per hour:68000 Nm
Material - Body:Steel with black oxide finish
Range:MA

Technical Details

AttributeValue
Operation:Adjustable
Operating temperature:0 ... 66 °C
Maximum energy capacity per cycle:68 Nm
Maximum energy capacity per hour:68000 Nm
Material - Body:Steel with black oxide finish
Range:MA
Series:Ace