Shock Absorbers

Izdelek: MC150MH2
  • Maintenance free, self-contained hydraulic components
  • Provides the highest possible cycle lifetime
  • up to 25 million cycles
  • Extremely low rod return force
  • Can be directly mounted into the end cover of pneumatic cylinders (up to 7 bar)
  • Integral positive stop incorporated on all models
Operating temperature:0 ... 66 °C
Maximum energy capacity per cycle:20 Nm
Maximum energy capacity per hour:34000 Nm
Material - Body:Steel with black oxide finish
Material - Seals:EPDM
Range:MC

Technical Details

AttributeValue
Operating temperature:0 ... 66 °C
Maximum energy capacity per cycle:20 Nm
Maximum energy capacity per hour:34000 Nm
Material - Body:Steel with black oxide finish
Material - Seals:EPDM
Range:MC
Series:Ace