Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Izdelek: P64F-4GL-PFA
  • Assists machine designers in complying with the European Machineries Directive
  • Can help existing machinery to comply with PUWER (Provision and Use of Work Equipment Regulations)
  • Controlled increase of downstream pressure on start up
  • High forward flow capacity
  • High flow dump facility
Medium:Compressed Air
Port size:G1/2
Actuation:Sol/Spring
Voltage:24Vdc, 2W
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 50 °C

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Actuation:Sol/Spring
Voltage:24Vdc, 2W
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 50 °C
Gauge port:Rc1/8
Exhaust port:G1/2
Manual Override:Button (shrouded)
Material - Body:Zinc alloy
Material - Elastomers:Nitrile rubber
Range:P64F
Series:Olympian Plus

Accessories

Accessories

Olympian 64 3/2 G1/2 Shut-off Valve

Izdelek:T64T-4GB-P1N
Port size:G1/2

Mountings

Yoke assemblies

Izdelek:Y64A-4GA-N1N
Port size:G1/2

Yoke assemblies

Izdelek:Y64A-4GA-N2N
Port size:G1/2

Silencers