Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek: P68F-NGL-PFN
  • Assists machine designers in complying with the European Machineries Directive
  • Can help existing machinery to comply with PUWER (Provision and Use of Work Equipment Regulations)
  • Controlled increase of downstream pressure on start up
  • High forward flow capacity
  • High flow dump facility
Medium:Compressed Air
Port size:Without Yoke
Actuation:Sol/Spring
Voltage:24Vdc, 2W
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 50 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Actuation:Sol/Spring
Voltage:24Vdc, 2W
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 50 °C
Exhaust port:G1
Manual Override:Button (shrouded)
Material - Body:Zinc alloy
Material - Bonnet:Zinc alloy
Material - Elastomers:Synthetic materials
Range:P68F
Series:Olympian Plus