Excelon 3/2 directly actuated valve, G1/4, 3-10 bar, CNOMO solenoid operated

Izdelek: P72C-2GL-NNN
    Medium:Compressed air, filtered and lubricated or non-lubricated
    Port size:G1/4
    Operation:3/2
    Actuation:CNOMO solenoid
    Function:NC
    Voltage:No solenoid

    Technical Details

    AttributeValue
    Medium:Compressed air, filtered and lubricated or non-lubricated
    Port size:G1/4
    Operation:3/2
    Actuation:CNOMO solenoid
    Function:NC
    Voltage:No solenoid
    Operating pressure:3 ... 10 bar
    Operating temperature:-20 ... 65 °C
    Maximum operating pressure:10,0 bar
    Material - Body:Zinc
    Material - Elastomers:Synthetic materials
    Range:P72C
    Series:Excelon