Excelon soft start dump valve, G1/2, 3-17 bar, pilot operated

Izdelek: P74F-4GA-NNN
  • Assists machine designers in complying with the European Machineries Directive
  • Can help existing machinery to comply with PUWER (Provision and Use of Work Equipment Regulations)
  • Controlled increase of downstream pressure on start up
  • High forward flow capacity
  • High flow dump capacity
Medium:Compressed Air
Port size:G1/2
Actuation:Pilot
Operating pressure:17 ... 3 bar
Operating temperature:-20 ... 80 °C
Exhaust port:G1/2

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Actuation:Pilot
Operating pressure:17 ... 3 bar
Operating temperature:-20 ... 80 °C
Exhaust port:G1/2
Maximum flow:57 dm3/s
Air pilot port:Rc1/4
Material - Body:Aluminium
Material - Bonnet:Zinc
Material - Elastomers:Nitrile rubber
Material - Piston:Aluminium
Products - ATEX:Yes
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050603
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40141604
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:74.0
Products - Product - Length:144.0
Products - Product - Width:84.0
Products - Product - Weight:1.76
Products - Unit of Measure:EA
Products - DIN-ISO 13849:CAT B (1*)
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:P74F
Series:Excelon

Accessories

Accessories

Shut-off Valve

Izdelek:T74T-4GA-P1N
Port size:G1/2

Silencers