Excelon Plus control valve, G3/4, 3-10 bar, solenoid operated

Izdelek: P84C-6GT-PAN
  • Excelon Plus design allows inline installation or modular installation with other Excelon Plus products
  • High forward flow capacity
  • Fast exhausting
Medium:Compressed Air
Port size:G3/4
Actuation:Solenoid
Voltage:110Vac
Maximum inlet pressure:10,0 bar
Operating pressure:3 ... 10 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Actuation:Solenoid
Voltage:110Vac
Maximum inlet pressure:10,0 bar
Operating pressure:3 ... 10 bar
Operating temperature:-20 ... 65 °C
Material - Body:Aluminium
Material - Elastomers:Nitrile rubber
Range:P84C
Series:Excelon Plus