Nylon tubing

Izdelek: PA2-0004025C
    Medium:Compressed Air
    O/D Tube:4 mm
    Operating temperature:-40 ... 80 °C
    Colour:Natural
    Length:25 m
    Products - REACH:Available on request

    Technical Details

    AttributeValue
    Medium:Compressed Air
    O/D Tube:4 mm
    Operating temperature:-40 ... 80 °C
    Colour:Natural
    Length:25 m
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:NonWEEE
    Products - eClass 11:51070190
    Products - HS Code (Customs):39173200
    Products - HTS Code (Harmonised Tariff Schedule):3917329090
    Classification - UNSPSC code:40142002
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Diameter:4.0
    Products - Product - Length:25000.0
    Products - Product - Weight:0.25
    Products - Unit of Measure:EA
    Products - Shelf Life:10 years
    Country of Origin:China
    Range:PA2