Nylon tubing

Izdelek: PA2-0010100
    Medium:Compressed Air
    O/D Tube:10 mm
    Operating temperature:-40 ... 80 °C
    Maximum operating pressure:19,0 bar
    Standard:DIN 74324
    Colour:Natural

    Technical Details

    AttributeValue
    Medium:Compressed Air
    O/D Tube:10 mm
    Operating temperature:-40 ... 80 °C
    Maximum operating pressure:19,0 bar
    Standard:DIN 74324
    Colour:Natural
    Length:100 m
    Range:PA2