Nylon tubing

Izdelek: PA2-0204100
    Medium:Compressed Air
    O/D Tube:4 mm
    Operating temperature:-40 ... 80 °C
    Colour:Green
    Length:100 m
    Range:PA2

    Technical Details

    AttributeValue
    Medium:Compressed Air
    O/D Tube:4 mm
    Operating temperature:-40 ... 80 °C
    Colour:Green
    Length:100 m
    Range:PA2