Nylon tubing

Izdelek: PA2-0212025C
    Medium:Compressed Air
    O/D Tube:12 mm
    Operating temperature:-40 ... 80 °C
    Standard:DIN 74324
    Colour:Green
    Length:25 m

    Technical Details

    AttributeValue
    Medium:Compressed Air
    O/D Tube:12 mm
    Operating temperature:-40 ... 80 °C
    Standard:DIN 74324
    Colour:Green
    Length:25 m
    Range:PA2