Air bellow, single acting, 4-1/2" diameter, 190mm stroke

Izdelek: PM/31063
  • Frictionless operation
  • No maintenance or lubrication
  • Ideal for short stroke, high-force applications
  • High vibration isolation level
  • Easy, compact installation
Medium:Compressed Air
Port size:G3/8
Operation:Single acting
Operating pressure:0 ... 8 bar
Operating temperature:-30 ... 50 °C
Stroke length:190 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:Single acting
Operating pressure:0 ... 8 bar
Operating temperature:-30 ... 50 °C
Stroke length:190 mm
Theoretical force:5750 N
Range:PM/31000