ISO/VDMA profile double acting cylinder, 32mm diameter, 60mm stroke

Izdelek: PRA/182032/M/60
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • Profile barrel with concealed tie rods
  • High performance, stability and reliability
  • Polyurethane seals ensure efficient low friction operation and long life
  • Switches can be mounted flush with the profile barrel
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:32 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:32 mm
Piston rod diameter:12 mm
Stroke length:60 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:482 N
Material - Piston head seals:Polyurethane
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Polyurethane
Range:PRA/182000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250618
Thread:G1/8
O/D Tube:6 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470618
Thread:G1/8
O/D Tube:6 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510618
Thread:G1/8
O/D Tube:6 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19493
Cylinder diameter:32 mm

Narrow hinge style SS

Izdelek:M/P19931
Cylinder diameter:32 mm

Swivel hinge style US

Izdelek:M/P40310
Cylinder diameter:32 mm

Adjustable centre trunion style UH

Izdelek:PQA/182032/40
Cylinder diameter:32 mm

C - Foot Mounting 32mm bore

Izdelek:QA/8032/21
Cylinder diameter:32 mm

BG - Front / Rear Flange Mounting 32mm bore

Izdelek:QA/8032/22
Cylinder diameter:32 mm

D - Rear Clevis Mounting 32mm bore

Izdelek:QA/8032/23
Cylinder diameter:32 mm

R - Rear Eye Mounting 32mm bore

Izdelek:QA/8032/27
Cylinder diameter:32 mm

UR - Universal Rear Eye Mounting 32mm bore

Izdelek:QA/8032/33
Cylinder diameter:32 mm

FH - Detachable Trunnion Mounting 32mm bore

Izdelek:QA/8032/34
Cylinder diameter:32 mm

S - Swivel Bearing 32mm bore

Izdelek:QA/8032/41
Cylinder diameter:32 mm

D2 - Rear Clevis Mounting 32mm bore

Izdelek:QA/8032/42
Cylinder diameter:32 mm