ISO/VDMA profile single acting cylinder with piston rod lock, 40mm diameter, 25mm stroke

Izdelek: PRA/182040/L4/25
  • Magnet och ickemagnetisk kolv överenstämmer med ISO15552, ISO 6431, VDMA 24652 och NFE 49-003-1
  • Säker låsning av kolvtången i alla lägen
  • Låses när luften tas bort
  • Kompakt underhållsfri konstruktion
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:4.5 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:4.5 ... 10 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm
Piston rod diameter:16 mm
Stroke length:25 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Range:PRA/182000/L4