ISO/VDMA profile double acting cylinder, 80mm diameter, 1000mm stroke

Izdelek: PRA/182080/M/1000
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • Profile barrel with concealed tie rods
  • High performance, stability and reliability
  • Polyurethane seals ensure efficient low friction operation and long life
  • Switches can be mounted flush with the profile barrel
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:80 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:80 mm
Piston rod diameter:25 mm
Stroke length:1000 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:3016 N
Material - Piston head seals:Polyurethane
Material - Piston rod:Stainless steel (Martensitic)
Material - Seals:Polyurethane
Range:PRA/182000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02251038
Thread:G3/8
O/D Tube:10 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02471038
Thread:G3/8
O/D Tube:10 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K511038
Thread:G3/8
O/D Tube:10 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19497
Cylinder diameter:80 mm

Narrow hinge style SS

Izdelek:M/P19935
Cylinder diameter:80 mm

Swivel hinge style US

Izdelek:M/P40314
Cylinder diameter:80 mm

Adjustable centre trunion style UH

Izdelek:PQA/182080/40
Cylinder diameter:80 mm

C - Foot Mounting 80mm bore

Izdelek:QA/8080/21
Cylinder diameter:80 mm

BG - Front / Rear Flange Mounting 80mm bore

Izdelek:QA/8080/22
Cylinder diameter:80 mm

D - Rear Clevis Mounting 80mm bore

Izdelek:QA/8080/23
Cylinder diameter:80 mm

R - Rear Eye Mounting 80mm bore

Izdelek:QA/8080/27
Cylinder diameter:80 mm

UR - Universal Rear Eye Mounting 80mm bore

Izdelek:QA/8080/33
Cylinder diameter:80 mm

FH - Detachable Trunnion Mounting 80mm bore

Izdelek:QA/8080/34
Cylinder diameter:80 mm

D2 - Rear Clevis Mounting 80mm bore

Izdelek:QA/8080/42
Cylinder diameter:80 mm

Guide block plain bearing style 51

Izdelek:QA/8080/51/50
Stroke length:50 mm
Cylinder diameter:80 mm

Guide block roller bearing style 61

Izdelek:QA/8080/61/500
Stroke length:500 mm
Cylinder diameter:80 mm