Polyurethane tubing

Izdelek: PU2-0904025C
  • Polyurethane offers excellent mechanical properties and industry leading flexibility
Medium:Compressed Air
O/D Tube:4 mm
Operating pressure:-40 ... 80 bar
Colour:Silver
Length:25 m
Range:PU2

Technical Details

AttributeValue
Medium:Compressed Air
O/D Tube:4 mm
Operating pressure:-40 ... 80 bar
Colour:Silver
Length:25 m
Range:PU2