Spare Coils

Izdelek: QM/48/13J/21
    Voltage:24Vdc
    Electrical connection:22mm Industrial standard
    Connector type:22mm Industrial standard
    Coil code:13J
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request

    Technical Details

    AttributeValue
    Voltage:24Vdc
    Electrical connection:22mm Industrial standard
    Connector type:22mm Industrial standard
    Coil code:13J
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Products - eClass 11:51030791
    Products - HS Code (Customs):85059029
    Products - HTS Code (Harmonised Tariff Schedule):8505900000
    Classification - UNSPSC code:40141616
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:30.0
    Products - Product - Length:40.0
    Products - Product - Width:22.0
    Products - Product - Weight:0.058
    Products - Unit of Measure:EA
    Products - DIN-ISO 13849:CAT B (1*)
    Country of Origin:Germany

    Accessories

    Electrical plugs

    Plug with Moulded Cable

    Izdelek:M/P43313/1
    Cable length:1 m
    Voltage:250Vac/dc
    Connector type:22mm Industrial standard

    Plug with Moulded Cable

    Izdelek:M/P43313/3
    Cable length:3 m
    Voltage:250Vac/dc
    Connector type:22mm Industrial standard

    Plug with Moulded Cable

    Izdelek:M/P43314/13
    Cable length:3 m
    Voltage:24Vac/dc
    Connector type:22mm Industrial standard

    Plug with Moulded Cable

    Izdelek:M/P43314/23
    Cable length:3 m
    Voltage:110Vac/dc
    Connector type:22mm Industrial standard