R16 Series general purpose pre-set regulator, G1/4, 2 bar max set, without gauge

Izdelek: R16-200-R30G
  • Factory pre-set and sealed to give a regulated pressure of 2 bar
  • Tamper resistant
  • Compact
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:2,0 bar
Gauge port:Rc1/8

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:28,0 bar
Operating temperature:-20 ... 80 °C
Maximum operating pressure:2,0 bar
Gauge port:Rc1/8
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050490
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:40142201
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:38.0
Products - Product - Length:58.0
Products - Product - Width:43.0
Products - Product - Weight:0.16
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:R16