R17 Series general purpose regulator, G1, 0.3-8.5 bar, without gauge

Izdelek: R17-800-NNLG
  • Accurate and quick response to changes in flow demand and line pressure variations
  • Balanced valve minimizes effect of changes in inlet pressure on outlet pressure
  • Standard relieving models allow reduction of outlet pressure even when the system is dead-ended
  • Full flow gauge ports
  • Low torque, non-rising adjusting knob
  • Integral locking device on knob adjustment
  • Can be serviced without removal from the air line
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 8.5 bar
Relieving/non-relieving:Non-relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.3 ... 8.5 bar
Relieving/non-relieving:Non-relieving
Gauge port:1/4" NPTF
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:R17