R18 Series pilot pressure regulator, G2, without gauge

Izdelek: R18-C00-RNXG
  • Balanced valve minimises effect of changes in inlet pressure on outlet pressure
  • Constant bleed feature in pilot regulator provides quick response and minimum dead-band
  • Exceptionally high relief flow
Medium:Compressed Air
Port size:G2
Operation:Relieving
Maximum inlet pressure:31,0 bar
Operating temperature:-20 ... 80 °C
Relieving/non-relieving:Relieving

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G2
Operation:Relieving
Maximum inlet pressure:31,0 bar
Operating temperature:-20 ... 80 °C
Relieving/non-relieving:Relieving
Gauge port:G1/4
Material - Body:Aluminium alloy
Material - Bonnet:Aluminium alloy
Material - Elastomers:Nitrile rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050404
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:140.0
Products - Product - Length:184.0
Products - Product - Width:152.0
Products - Product - Weight:2.99
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:R18

Accessories

Accessories

BSP and Hose Fittings

Izdelek:150232818
Thread:G1/8;R1/4
Shape:Straight

Mountings