R18 Series pilot pressure regulator, G2, 6.9-17 bar, without gauge

Izdelek: R18-C06-RNSG
  • Balanced valve minimises effect of changes in inlet pressure on outlet pressure
  • Constant bleed feature in pilot regulator provides quick response and minimum dead-band
  • Exceptionally high relief flow
Medium:Compressed Air
Port size:G2
Operation:Relieving
Maximum inlet pressure:31,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G2
Operation:Relieving
Maximum inlet pressure:31,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Relieving
Gauge port:G1/4
Material - Body:Aluminium alloy
Material - Bonnet:Aluminium alloy
Material - Elastomers:Nitrile rubber
Range:R18

Accessories

Accessories

BSP and Hose Fittings

Izdelek:150232818
Thread:G1/8;R1/4
Shape:Straight

Silencers