R22 Series stainless steel general purpose pressure regulator, 1/2 PTF, 0-4 bar, without gauge

Izdelek: R22-401-RNFA
  • Materials meet NACE recommendations (MR-0175, 2002 revision)
  • 25 µm filter element as standard
  • Orientable metal bowls with sightglasses
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 4 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/4" NPTF
Standard:NACE MR-0175, 2002 revision
Pressure Range:0.4 ... 10 bar
Material - Body:Stainless steel
Material - Bonnet:Stainless steel
Material - Elastomers:Synthetic rubber
Range:R22

Accessories