R27 Series precision pressure regulator, G1/4, 0.14-4 bar, without gauge

Izdelek: R27-200-RNFG
  • High precision regulator using a control chamber instead of a spring, so increasing its sensitivity to any variations and eliminating any spring hysteresis
  • Perfect for dead-end applications
  • Excellent long term stability
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 70 °C
Outlet pressure adjustment:0.14 ... 4 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 70 °C
Outlet pressure adjustment:0.14 ... 4 bar
Relieving/non-relieving:Relieving
Gauge port:G1/4
Sensitivity:0.3
Material - Body:Zinc
Material - Bonnet:Zinc
Material - Elastomers:Synthetic rubber
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050402
Products - HS Code (Customs):84812090
Products - HTS Code (Harmonised Tariff Schedule):8481200050
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:54.0
Products - Product - Length:113.0
Products - Product - Width:58.0
Products - Product - Weight:0.78
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:UK
Range:R27