R38 Series stainless steel precision regulator, 1/4 NPTF, 0.4-10 bar, without gauge

Izdelek: R38-240-RNMA
  • Exceptionally high flow and relief flow characteristics
  • Easy to adjust even at high output pressures
  • Balanced valve minimises effect of variations in inlet pressure on outlet pressure
  • Relieving feature allows outlet pressure reduction even when the system is dead ended
  • Full flow gauge ports
  • Panel mounting facility
Medium:Compressed Air
Port size:1/4" NPTF
Maximum inlet pressure:31,0 bar
Operating temperature:-40 ... 80 °C
Outlet pressure adjustment:0.5 ... 10 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" NPTF
Maximum inlet pressure:31,0 bar
Operating temperature:-40 ... 80 °C
Outlet pressure adjustment:0.5 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/4" NPTF
Material - Body:Stainless steel
Material - Bonnet:Stainless steel
Material - Elastomers:Nitrile rubber
Range:R38

Accessories