Olympian Plus general purpose pressure regulator, without yoke, 0.3-10 bar, without gauge

Izdelek: R64G-NNK-RMN
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Material - Adjusting knob:Acetal resin
Material - Body:Zinc alloy
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Products - ATEX:Yes
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050401
Products - HS Code (Customs):84811099
Products - HTS Code (Harmonised Tariff Schedule):8481100040
Classification - UNSPSC code:27131603
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:71.0
Products - Product - Length:180.0
Products - Product - Width:77.0
Products - Product - Weight:1.28
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:R64G
Series:Olympian Plus

Accessories

Service Kits

Mountings