Olympian Plus general purpose pressure regulator, G1, 0.4-8 bar, without gauge

Izdelek: R68G-8GK-NLN
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.4 ... 8 bar
Relieving/non-relieving:Non-relieving

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.4 ... 8 bar
Relieving/non-relieving:Non-relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Synthetic rubber
Range:R68G
Series:Olympian Plus

Accessories

Accessories

Tamper Resistant Cover

Izdelek:4355-50
Part number:R64;B64;R68;B68;R74;B74;V74

Service Kits

Mountings

Wall Bracket

Izdelek:18-001-979
Port size:G3/4;G1