Olympian Plus general purpose pressure regulator, G1-1/2, 0.7-17 bar, without gauge

Izdelek: R68G-BGT-NSN
  • Diaphragm and balanced valve design ensure good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Non-relieving

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:20,0 bar
Operating temperature:-20 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Non-relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Metal
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Synthetic rubber
Range:R68G
Series:Olympian Plus

Accessories

Service Kits

Mountings

Olympian Plus 68 Series Wall Mounting Brackets

Izdelek:18-001-972
Port size:G1-1/2;1-1/2" PTF

Yoke assemblies

Izdelek:Y68A-BGN-N1N
Port size:G1-1/2

Yoke assemblies

Izdelek:Y68A-BGN-N2N
Port size:G1-1/2