Excelon general purpose pressure regulator, 1/4 PTF, 0,3-2 bar, without gauge

Izdelek: R72G-2AK-NCN
  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Standard relieving models allow reduction of downstream pressure when the system is dead-ended
  • Push to lock adjusting knob with tamper resistant accessory
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 2 bar
Relieving/non-relieving:Non-relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 2 bar
Relieving/non-relieving:Non-relieving
Gauge:Without
Gauge port:1/8" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Acetal
Material - Elastomers:Nitrile rubber
Range:R72G
Series:Excelon