Excelon general purpose pressure regulator, G1/4, 0.3-4 bar, without gauge

Izdelek: R72G-2GK-RFN
  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Standard relieving models allow reduction of downstream pressure when the system is dead-ended
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Acetal
Material - Elastomers:Nitrile rubber
Range:R72G
Series:Excelon

Accessories

accessories_similar

Excelon Plus General Purpose Regulator, G1/4", 0.3-4 bar, integrated gauge

Izdelek:R82G-2GK-RFG
Port size:G1/4
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Integrated Gauge

Excelon Plus General Purpose Regulator, G1/4", 0.3-4 bar

Izdelek:R82G-2GK-RFN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without