Excelon general purpose manifold pressure regulator, G1/4, 0.3-4 bar, without gauge

Izdelek: R72M-2GK-RFN
  • Excelon® design allows in-line or modular installation
  • Manifold typically up to six regulators without booster signal
  • RoHS compliant
Medium:Compressed Air
Port size:G1/4
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 4 bar
Gauge port:1/8" NPTF
Range:R72M

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 4 bar
Gauge port:1/8" NPTF
Range:R72M
Series:Excelon