Excelon general purpose pressure regulator, 3/8 PTF, 0.7-17 bar, without gauge

Izdelek: R73G-3AT-RSN
  • Excelon design allows in-line or modular installation
  • Balanced valve design for optimum pressure control
  • Standard relieving models allow reduction of downstream pressure when the system is dead-ended
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Relieving

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:20,0 bar
Operating temperature:-34 ... 80 °C
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/4" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Elastomers:Nitrile rubber
Range:R73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus general purpose pressure regulator, 3/8 PTF, 0.7-17 bar, integrated gauge

Izdelek:R84G-3AT-RSG
Port size:3/8" PTF
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Integrated Gauge