Excelon Plus general purpose pressure regulator, G1/2, 0.3-4 bar, without gauge

Izdelek: R84G-4GK-RFN
  • Reduced weight and size
  • Flush mounted integrated gauge
  • A flexible modular system
  • Tamper resistant options using built in padlock
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:20,0 bar
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving
Gauge:Without

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:20,0 bar
Outlet pressure adjustment:0.3 ... 4 bar
Relieving/non-relieving:Relieving
Gauge:Without
Range:R84G
Series:Excelon Plus