ISO compact double acting cylinder, 25mm diameter, 40mm stroke

Izdelek: RA/192025/MX/40
    Medium:Compressed Air
    Port size:M5
    Operation:Double acting
    Operating pressure:1 ... 10 bar
    Operating temperature:-5 ... 80 °C
    Cylinder diameter:25 mm

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Medium:Compressed Air
    Port size:M5
    Operation:Double acting
    Operating pressure:1 ... 10 bar
    Operating temperature:-5 ... 80 °C
    Cylinder diameter:25 mm
    Piston rod diameter:10 mm
    Stroke length:40 mm
    Seal material:Nitrile rubber;Polyurethane
    Standard:ISO 21287
    Theoretical force:294 N
    Material - Elastomers:Nitrile rubber;Polyurethane
    Material - Piston head seals:Nitrile rubber
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:NonWEEE
    Products - eClass 11:51010103
    Products - HS Code (Customs):84123100
    Products - HTS Code (Harmonised Tariff Schedule):8412310000
    Classification - UNSPSC code:27131701
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Height:41.0
    Products - Product - Length:85.0
    Products - Product - Width:41.0
    Products - Product - Weight:0.23
    Products - Unit of Measure:EA
    Products - Shelf Life:10 years
    Country of Origin:Germany
    Range:RA/192000/MX