ISO compact double acting cylinder, 63mm diameter, 15mm stroke

Izdelek: RA/192063/M/15
  • Conforms to ISO 21287
  • Magnetic piston as standard
  • Low friction, long life seals
  • Switches can be mounted flush with the profile
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:63 mm

Get a similar product sooner

compact20double20acting20cylinder2c2063mm20diameter2c2015mm20stroke

Izdelek:RM/92063/M/15
Cylinder diameter:63 mm
Stroke length:15 mm
Operation:Double acting
Port size:G1/4

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-5 ... 80 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:15 mm
Seal material:Nitrile rubber;Polyurethane
Standard:ISO 21287
Theoretical force:1870 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic)
Range:RA/192000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250818
Thread:G1/8
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470818
Thread:G1/8
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510818
Thread:G1/8
O/D Tube:8 mm
Shape:Banjo

Service Kits

Service kits for RA/192000

Izdelek:QM/192063/00
Cylinder diameter:63 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19496
Cylinder diameter:63 mm

Swivel hinge style US

Izdelek:M/P40313
Cylinder diameter:63 mm

Adjustable centre trunion style UH

Izdelek:PQA/182063/40
Cylinder diameter:63 mm

C - Foot Mounting 63mm bore

Izdelek:QA/192063/21
Cylinder diameter:63 mm

Assembly kit (For Compact Cylinders) 63mm bore

Izdelek:QA/192063/55
Cylinder diameter:63 mm

BG - Front / Rear Flange Mounting 63mm bore

Izdelek:QA/8063/22
Cylinder diameter:63 mm

D - Rear Clevis Mounting 63mm bore

Izdelek:QA/8063/23
Cylinder diameter:63 mm

R - Rear Eye Mounting 63mm bore

Izdelek:QA/8063/27
Cylinder diameter:63 mm

UR - Universal Rear Eye Mounting 63mm bore

Izdelek:QA/8063/33
Cylinder diameter:63 mm

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m

Valves

Inline Valves - Solenoid

Izdelek:V60A511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Izdelek:V60A511A-A319J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Izdelek:V60A517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/8

Inline Valves - Solenoid

Izdelek:V60A517A-A319J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/8

Inline Valves - Pilot

Izdelek:V60A5D7A-XA090
Operation:5/2
Actuation:Pilot/Spring
Port size:G1/8

Inline Valves - Pilot

Izdelek:V60A5DDA-XA020
Operation:5/2
Actuation:Pilot/Pilot
Port size:G1/8