ISO compact double acting cylinder, 125mm diameter, 15mm stroke

Izdelek: RA/192125/MX/15
    Medium:Compressed Air
    Port size:G1/4
    Operation:Double acting
    Operating pressure:1 ... 10 bar
    Operating temperature:-5 ... 80 °C
    Cylinder diameter:125 mm

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Medium:Compressed Air
    Port size:G1/4
    Operation:Double acting
    Operating pressure:1 ... 10 bar
    Operating temperature:-5 ... 80 °C
    Cylinder diameter:125 mm
    Piston rod diameter:32 mm
    Stroke length:15 mm
    Seal material:Nitrile rubber;Polyurethane
    Standard:ISO 21287
    Theoretical force:7363 N
    Material - Elastomers:Nitrile rubber;Polyurethane
    Material - Piston head seals:Nitrile rubber
    Range:RA/192000/MX