ISOLine™ tie rod double acting cylinder, 80mm diameter, 125mm stroke

Izdelek: RA/802080/M/125
  • Conforms to ISO 15552 (VDMA 24562 and NFE 49-003-1)
  • High performance, stability and reliability
  • Polyurethane seals ensure efficient low friction operation and long life
  • Switches can be mounted flush with the profile barrel
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:80 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed air, filtered and lubricated or non-lubricated
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:80 mm
Piston rod diameter:25 mm
Stroke length:125 mm
Piston rod thread:M20 x 1.5
Standard:ISO 15552
Theoretical force:3016 N
Material - Piston head seals:PUR
Material - Piston rod:Stainless steel (Martensitic)
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010101
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:27131701
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:96.0
Products - Product - Length:189.0
Products - Product - Width:96.0
Products - Product - Weight:2.23
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:RA/802000/M
Series:ISOLine

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02251038
Thread:G3/8
O/D Tube:10 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02471038
Thread:G3/8
O/D Tube:10 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K511038
Thread:G3/8
O/D Tube:10 mm
Shape:Banjo

Switches

M/50 magnetically operated solid state switch, 5 m cable

Izdelek:M/50/EAN/5V
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 0.3 m cable

Izdelek:M/50/EAN/CP
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 5 m cable

Izdelek:M/50/EAP/5V
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated solid state switch, 0.3 m cable

Izdelek:M/50/EAP/CP
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 30Vdc

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

M/50 magnetically operated reed switch, 0.3 m cable

Izdelek:M/50/LSU/CP
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 60Vac/dc

Straight plug-in cable for M/50

Izdelek:M/P73001/5
Cable length:5 m

QM/32 magnetically operated reed switch, 10 m cable

Izdelek:QM/32/10
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

QM/32 magnetically operated reed switch, 2 m cable

Izdelek:QM/32/2
Operation:Reed Normally Open
Voltage:10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19497
Cylinder diameter:80 mm

Narrow hinge style SS

Izdelek:M/P19935
Cylinder diameter:80 mm

Swivel hinge style US

Izdelek:M/P40314
Cylinder diameter:80 mm

D - Rear Clevis Mounting 80mm bore

Izdelek:QA/8080/23
Cylinder diameter:80 mm

R - Rear Eye Mounting 80mm bore

Izdelek:QA/8080/27
Cylinder diameter:80 mm

H - Trunnion Mounting 80mm bore

Izdelek:QA/8080/28
Cylinder diameter:80 mm

UR - Universal Rear Eye Mounting 80mm bore

Izdelek:QA/8080/33
Cylinder diameter:80 mm

FH - Detachable Trunnion Mounting 80mm bore

Izdelek:QA/8080/34
Cylinder diameter:80 mm

UH - Adjustable Trunnion Mounting 80mm bore

Izdelek:QA/8080/40
Cylinder diameter:80 mm

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0010025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0010100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m

Nylon tubing

Izdelek:PA2-0710025C
Standard:DIN 74324
O/D Tube:10 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0710100
Standard:DIN 74324
O/D Tube:10 mm
Length:100 m

Valves

Inline Valves - Solenoid

Izdelek:V61B511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Izdelek:V61B511A-A319J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Izdelek:V61B517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4

Inline Valves - Solenoid

Izdelek:V61B517A-A319J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4

Inline Valves - Pilot

Izdelek:V61B5D7A-XA090
Operation:5/2
Actuation:Pilot/Spring
Port size:G1/4

Inline Valves - Pilot

Izdelek:V61B5DDA-XA020
Operation:5/2
Actuation:Pilot/Pilot
Port size:G1/4