ISO tie rod double acting cylinder with piston rod lock, 40mm diameter, 200mm stroke

Izdelek: RA/8040/L4/200
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • High performance, ruggedness and reliability
  • Extensive range of mountings
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:40 mm
Piston rod diameter:16 mm
Stroke length:200 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane;Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic) (1.4021)
Range:RA/8000/M