ISO tie rod double acting cylinder, 63mm diameter, 125mm stroke

Izdelek: RA/8063/M/125
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • High performance, ruggedness and reliability
  • Extensive range of mountings
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:63 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:63 mm
Piston rod diameter:20 mm
Stroke length:125 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:1870 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane;Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic) (1.4021)
Range:RA/8000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02250838
Thread:G3/8
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02470838
Thread:G3/8
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K510838
Thread:G3/8
O/D Tube:8 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19496
Cylinder diameter:63 mm

Narrow hinge style SS

Izdelek:M/P19934
Cylinder diameter:63 mm

Swivel hinge style US

Izdelek:M/P40313
Cylinder diameter:63 mm

C - Foot Mounting 63mm bore

Izdelek:QA/8063/21
Cylinder diameter:63 mm

BG - Front / Rear Flange Mounting 63mm bore

Izdelek:QA/8063/22
Cylinder diameter:63 mm

D - Rear Clevis Mounting 63mm bore

Izdelek:QA/8063/23
Cylinder diameter:63 mm

R - Rear Eye Mounting 63mm bore

Izdelek:QA/8063/27
Cylinder diameter:63 mm

H - Trunnion Mounting 63mm bore

Izdelek:QA/8063/28
Cylinder diameter:63 mm

UR - Universal Rear Eye Mounting 63mm bore

Izdelek:QA/8063/33
Cylinder diameter:63 mm

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m

Valves

Inline Valves - Solenoid

Izdelek:V60A511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/8

Inline Valves - Solenoid

Izdelek:V60A517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/8