ISO tie rod double acting cylinder, 100mm diameter, 320mm stroke

Izdelek: RA/8100/M/320
  • Conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1
  • High performance, ruggedness and reliability
  • Extensive range of mountings
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:100 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:1 ... 16 bar
Operating temperature:-20 ... 80 °C
Cylinder diameter:100 mm
Piston rod diameter:25 mm
Stroke length:320 mm
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Theoretical force:4710 N
Material - Elastomers:Nitrile rubber;Polyurethane
Material - Piston head seals:Polyurethane;Nitrile rubber
Material - Piston rod:Stainless steel (Martensitic) (1.4021)
Range:RA/8000/M

Accessories

Fittings

Straight adaptor - male/parallel

Izdelek:C02251248
Thread:G1/2
O/D Tube:12 mm
Shape:Straight

90° Swivel Elbow Adaptor

Izdelek:C02471248
Thread:G1/2
O/D Tube:12 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Izdelek:C0K511248
Thread:G1/2
O/D Tube:12 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Izdelek:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Mountings

Wide hinge style SW

Izdelek:M/P19498
Cylinder diameter:100 mm

Narrow hinge style SS

Izdelek:M/P19936
Cylinder diameter:100 mm

Swivel hinge style US

Izdelek:M/P40315
Cylinder diameter:100 mm

C - Foot Mounting 100mm bore

Izdelek:QA/8100/21
Cylinder diameter:100 mm

BG - Front / Rear Flange Mounting 100mm bore

Izdelek:QA/8100/22
Cylinder diameter:100 mm

D - Rear Clevis Mounting 100mm bore

Izdelek:QA/8100/23
Cylinder diameter:100 mm

R - Rear Eye Mounting 100mm bore

Izdelek:QA/8100/27
Cylinder diameter:100 mm

H - Trunnion Mounting 100mm bore

Izdelek:QA/8100/28
Cylinder diameter:100 mm

UR - Universal Rear Eye Mounting 100mm bore

Izdelek:QA/8100/33
Cylinder diameter:100 mm

D2 - Rear Clevis Mounting 100mm bore

Izdelek:QA/8100/42
Cylinder diameter:100 mm

Guide block plain bearing style 51

Izdelek:QA/8100/51/400
Stroke length:400 mm
Cylinder diameter:100 mm

Guide block roller bearing style 61

Izdelek:QA/8100/61/400
Stroke length:400 mm
Cylinder diameter:100 mm

Tubing

Tube cutter

Izdelek:M/3314
Colour:Red

Nylon tubing

Izdelek:PA2-0012025C
Standard:DIN 74324
O/D Tube:12 mm
Length:25 m

Nylon tubing

Izdelek:PA2-0012100
Standard:DIN 74324
O/D Tube:12 mm
Length:100 m

Valves

Inline Valves - Solenoid

Izdelek:V61B511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G1/4

Inline Valves - Solenoid

Izdelek:V61B517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G1/4